IESNA:LM-63-2002
[TEST]P1347101
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R159830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]548
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
18.1 26.7 38.9 77.8 170.6 309.7 632.7 1332.7 2367.3 2799.7
3217.6 3633.9 4019.3 4341.8 4605.7 4809.3 4946.3 5017.2 5011.9 4925.5
4750.2 4464.4 4106.7 3697.3 3143.5 2652.5 2139.7 1674.9 1261.8 613.6
299.1 153 45.8 18.1 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 25.6 38.9 76.8 171.1 302.8 613 1351.9 2395.6 2782.6
3225.6 3659.5 4001.7 4339.7 4562.5 4778.4 4912.7 4971.4 4954.9 4861.6
4669.1 4382.9 4032.1 3578.5 3164.8 2619 2147.2 1669 1271.4 628.5
290.5 148.7 45.3 18.7 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 26.1 38.4 76.8 167.4 293.7 624.8 1319.3 2285.3 2737.3
3120 3519.8 3907.4 4191.5 4445.8 4621.7 4745.9 4805.1 4780.5 4667
4479.4 4179.2 3856.7 3419.6 2996.4 2511.8 2042.2 1640.8 1205.3 584.8
286.8 148.7 44.8 18.1 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 26.1 38.9 75.7 162.6 294.3 596 1196.2 2178.1 2565.6
2940.4 3351.4 3695.2 3985.2 4194.2 4359.9 4476.2 4516.1 4479.9 4357.3
4170.7 3889.8 3565.1 3188.8 2713.8 2293.3 1874.3 1485.1 1111.4 560.8
275.1 143.9 45.3 19.7 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 26.1 38.9 70.4 162.1 278.8 563.5 1120.5 1994.2 2353.5
2719.7 3073.7 3398.3 3645.6 3858.9 4009.7 4092.9 4112.1 4055 3937.2
3756 3510.8 3201.6 2834.3 2420.1 2037.4 1620.5 1255.4 977.6 501.6
261.2 139.1 43.7 19.7 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 26.1 38.4 68.8 154.1 273.5 526.7 1031.5 1793.8 2121.1
2462.2 2783.1 3058.2 3268.8 3461.2 3569.9 3638.2 3646.2 3580.6 3456.9
3272 3037.4 2740.5 2370.5 2056.6 1676.5 1378.5 1096.5 847 450.4
233.5 130.1 45.3 19.2 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 26.1 37.3 67.7 151.4 261.2 489.4 906.2 1584.8 1865.2
2149.9 2421.7 2682.9 2855.1 2996.4 3087 3135 3123.2 3057.7 2934
2754.4 2516.1 2242.1 1946.2 1649.3 1382.2 1112.5 901.4 718 380.1
206.8 116.7 46.4 19.7 5.9 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 25.1 36.8 65 146.6 247.9 442.4 785.2 1348.1 1604
1827.4 2073.6 2260.7 2413.7 2525.1 2580.6 2604 2581.1 2498.5 2387.6
2216.5 2032.6 1778.3 1541.6 1285.2 1089.6 895 742 591.7 310.2
177.5 107.1 46.9 19.2 6.4 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
18.1 25.1 36.8 60.2 137.5 234 402.5 681.8 1121.6 1329.5
1531.5 1707.9 1852.9 1977.1 2047 2079 2079 2046.4 1972.9 1872.1
1721.3 1549.6 1371.6 1188.2 993.6 835.8 699.4 582.6 481.9 263.9
155.1 96.5 42.6 18.7 5.9 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0
18.1 25.6 35.7 59.2 128.5 219.6 359.8 598.6 925.4 1074.7
1196.2 1335.3 1454.2 1534.7 1575.2 1588.5 1575.7 1536.3 1477.7 1401.4
1290 1157.3 1025.6 887.6 756.4 639.7 544.3 459 387 228.2
133.8 83.2 42.1 16.5 6.4 1.1 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0
18.1 22.9 28.8 37.3 53.8 88.5 122.1 149.3 167.4 169
166.3 161 156.7 151.4 146.1 139.1 132.7 125.3 116.7 108.2
99.2 91.7 83.7 75.2 67.7 59.7 52.2 44.2 34.6 15.5
9.6 3.7 1.1 0 0 0 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0
18.1 21.3 22.9 24.5 25.6 25.6 25.1 24.5 22.9 22.4
21.3 20.3 18.7 17.6 16.5 14.9 13.9 12.3 10.7 8.5
6.9 4.8 3.2 2.7 1.6 1.6 1.1 0.5 0.5 0
0 0 0 0 0.5 0.5 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 0
18.1 18.7 17.1 15.5 13.3 10.7 9.1 6.9 5.3 4.8
4.3 3.2 2.7 2.7 1.6 1.1 1.1 1.1 1.1 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 1.1 1.1 1.6 1.6 2.1 2.1 2.1
2.1 2.1 2.1 1.6 1.6 1.6 1.6 1.6 0
18.1 15.5 11.7 9.1 6.9 4.8 3.2 2.1 1.1 1.1
0.5 0.5 0.5 0.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 1.1 1.6 2.1 2.1 2.1 2.1
1.6 1.6 1.6 1.6 1.1 1.1 1.1 0.5 0
18.1 12.8 9.1 6.4 3.7 2.1 1.6 1.1 0.5 0.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 1.1 1.6 2.1 2.1 2.1 2.7 2.1
2.1 1.6 1.6 1.1 1.1 0.5 0.5 0 0
18.1 11.7 8 4.8 2.7 1.6 1.1 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.5
0.5 1.1 1.1 1.6 2.1 2.7 3.2 3.2 3.2 2.7
2.7 2.1 2.1 1.6 1.6 1.1 0.5 0 0
18.1 11.2 7.5 4.3 2.7 1.6 1.1 1.1 0.5 0.5
0.5 0 0 0 0 0 0 0 0 0
0 0 0 0 0.5 0.5 0.5 0.5 0.5 1.1
1.1 1.1 1.6 2.1 2.7 2.7 3.2 3.2 3.2 3.2
2.7 2.7 2.1 1.6 1.6 1.1 0.5 0.5 0
